How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | T: | 2.188 |
| BD: | 9 | P: | 4.62 in |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | LQ1: | 8.61 in |
| I: | 7.5 in | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Assembly: | YF-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

