Grove Gear 52YF-1-2.188-250TC-10-L4
Part #:52YF-1-2.188-250TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| T: | 2.188 | I: | 7.5 in |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 10.5 | AF: | 0.38 |
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in | LQ1: | 9.17 in |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YF |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

