Grove Gear 52YF-1-2.188-250TC-10-L9
Part #:52YF-1-2.188-250TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AE2: | 0.97 |
| H: | 0.53 in | AF: | 0.38 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BD: | 9 |
| D: | 4.88 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.76 | T: | 2.188 |
| AJ: | 7.25 | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

