How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.63 | AB: | 6.76 |
| H: | 0.53 in | LL: | 5.25 in |
| AK: | 8.5 | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | LQ1: | 9.17 in |
| T: | 2.188 | AE2: | 0.97 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 117 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Bore Code: | 35 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 14.3 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

