How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
| T: | 2.188 | BF: | 0.53 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| AF: | 0.38 | LQ1: | 9.17 in |
| AK: | 8.5 | P: | 4.62 in |
| BD: | 9 | AE2: | 0.97 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input Bore (C Face): | 1.625 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 250TC | Assembly: | YF-1 |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

