How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| D: | 4.88 | T: | 2.188 |
| I: | 7.5 in | V: | 4.26 in |
| LQ1: | 9.17 in | P: | 4.62 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AB: | 6.76 | H: | 0.53 in |
| G: | 3.63 | AF: | 0.38 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | AA: | 15.19 |
Technical Specifications
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

