How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| AA: | 15.19 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 4.26 in | I: | 7.5 in |
| LQ1: | 9.17 in | AF: | 0.38 |
| BD: | 9 | H: | 0.53 in |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | T: | 2.188 |
Technical Specifications
| Assembly: | YF-1 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Model Code: | 52YF | Bore Code: | 35 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

