How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ1: | 9.17 in |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| P: | 4.62 in | AF: | 0.38 |
| AK: | 8.5 | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 2.188 | D: | 4.88 |
| H: | 0.53 in | BD: | 9 |
| AB: | 6.76 | AE2: | 0.97 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

