How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| T: | 2.188 | LQ1: | 9.17 in |
| G: | 3.63 | V: | 4.26 in |
| BD: | 9 | AA: | 15.19 |
| BE1: | 0.5 in | P: | 4.62 in |
| LL: | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | AK: | 8.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Output RPM: | 341 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

