How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LL: | 5.25 in | D: | 4.88 |
| T: | 2.188 | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| BD: | 9 | I: | 7.5 in |
| G: | 3.63 | LQ1: | 9.17 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 341 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

