How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | LQ1: | 9.17 in |
| AB: | 6.76 | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| D: | 4.88 | P: | 4.62 in |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.53 |
| V: | 4.26 in | AA: | 15.19 |
| AK: | 8.5 | AF: | 0.38 |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 250TC | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 2.188 in | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

