How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | H: | 0.53 in |
| AB: | 6.76 | BD: | 9 |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 7.25 | T: | 2.188 |
| P: | 4.62 in | LL: | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | G: | 3.63 |
| BF: | 0.53 | AE2: | 0.97 |
| LQ1: | 9.17 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 35 | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 60:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

