How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 8.5 |
| I: | 7.5 in | BD: | 9 |
| BE1: | 0.5 in | V: | 4.26 in |
| AA: | 15.19 | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | LQ1: | 9.17 in |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.63 | T: | 2.188 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Bore Code: | 35 | Series Code: | OE |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

