How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AE2: | 0.97 | AK: | 8.5 |
| I: | 7.5 in | LL: | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| T: | 2.188 | H: | 0.53 in |
| P: | 4.62 in | AG: | 10.5 |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Model Code: | 52YF |
| Bore Code: | 35 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

