How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| V: | 4.26 in | P: | 4.62 in |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 8.5 | AB: | 6.76 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| AA: | 15.19 | BE1: | 0.5 in |
| I: | 7.5 in | LL: | 5.25 in |
| T: | 2.188 | BF: | 0.53 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Bore Code: | 35 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

