How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.76 | G: | 3.63 |
| AE2: | 0.97 | T: | 2.188 |
| AA: | 15.19 | AK: | 8.5 |
| P: | 4.62 in | BF: | 0.53 |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

