How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 4.62 in |
| G: | 3.63 | I: | 7.5 in |
| D: | 4.88 | BF: | 0.41 |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | LL: | 5.25 in |
| T: | 2.188 | AE2: | 0.97 |
| BD: | 5.88 | LQ: | 7.85 in |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 35 |
| Series Code: | OE | Model Code: | 52YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

