How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 4.5 |
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | BD: | 5.88 |
| AB: | 6.76 | LQ: | 7.85 in |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.88 | AE2: | 0.97 |
| T: | 2.188 | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Assembly: | YF-1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

