How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 4.5 | AA: | 15.19 |
| P: | 4.62 in | LQ: | 7.85 in |
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.41 | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 2.188 | BD: | 5.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output RPM: | 117 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

