How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| AF: | 0.38 | I: | 7.5 in |
| AK: | 4.5 | T: | 2.188 |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | BE: | 0.38 in |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Model Code: | 52YF |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

