How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 4.5 | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | BD: | 5.88 |
| I: | 7.5 in | H: | 0.53 in |
| T: | 2.188 | AB: | 6.76 |
| BE: | 0.38 in | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Bore Code: | 35 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

