How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| BF: | 0.41 | T: | 2.188 |
| AF: | 0.38 | I: | 7.5 in |
| P: | 4.62 in | LL: | 5.25 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AB: | 6.76 |
| AA: | 15.19 | AG: | 10.5 |
| H: | 0.53 in | AK: | 4.5 |
| G: | 3.63 | LQ: | 7.85 in |
| AE2: | 0.97 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

