How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | AJ: | 5.88 |
| V: | 4.26 in | AF: | 0.38 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 6.76 |
| AG: | 10.5 | BD: | 5.88 |
| G: | 3.63 | LQ: | 7.85 in |
| T: | 2.188 | I: | 7.5 in |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 2.188 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 24 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

