How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.41 | T: | 2.188 |
| D: | 4.88 | AA: | 15.19 |
| BD: | 5.88 | I: | 7.5 in |
| H: | 0.53 in | AB: | 6.76 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | LQ: | 7.85 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 4.62 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

