How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.38 |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 2.25 |
| AG: | 10.5 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.25 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Bore Code: | 36 | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

