How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | BE: | 0.38 in |
| D: | 4.88 | AG: | 10.5 |
| V: | 4.26 in | AK: | 4.5 |
| AF: | 0.38 | P: | 4.62 in |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 7.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BF: | 0.41 |
| AB: | 6.76 | LL: | 5.25 in |
| LQ: | 7.85 in | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.00 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

