How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 5.25 in |
| BF: | 0.41 | LQ: | 7.85 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | P: | 4.62 in |
| AG: | 10.5 | H: | 0.53 in |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | AB: | 6.76 |
| T: | 2.25 | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 11.3 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YF |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

