How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | AK: | 4.5 |
| LL: | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| AG: | 10.5 | AJ: | 5.88 |
| AE2: | 0.97 | T: | 2.25 |
| D: | 4.88 | BF: | 0.41 |
| G: | 3.63 | V: | 4.26 in |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Bore Code: | 36 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Assembly: | YF-1 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

