How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | AE2: | 0.97 |
| AJ: | 5.88 | T: | 2.25 |
| P: | 4.62 in | AF: | 0.38 |
| LQ: | 7.85 in | BF: | 0.41 |
| LL: | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| I: | 7.5 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 36 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 9.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

