How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | H: | 0.53 in |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 3.63 | I: | 7.5 in |
| BD: | 5.88 | P: | 4.62 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

