How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 6.76 | AE2: | 0.97 |
| AF: | 0.38 | AG: | 10.5 |
| I: | 7.5 in | T: | 2.25 |
| D: | 4.88 | AK: | 4.5 |
| P: | 4.62 in | BD: | 5.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.25 in | Series Code: | OE |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 8.04 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

