How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | LQ: | 7.85 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 2.25 | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| H: | 0.53 in | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
| V: | 4.26 in | AK: | 4.5 |
| P: | 4.62 in | AB: | 6.76 |
| AJ: | 5.88 | AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 36 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YF | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

