How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.41 |
| D: | 4.88 | G: | 3.63 |
| BD: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| LL: | 5.25 in | BE: | 0.38 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 7.85 in | AK: | 4.5 |
| T: | 2.25 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 341 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Bore Code: | 36 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

