How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AF: | 0.38 | AK: | 4.5 |
| AB: | 6.76 | I: | 7.5 in |
| H: | 0.53 in | D: | 4.88 |
| BD: | 5.88 | T: | 2.25 |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | P: | 4.62 in |
| AE2: | 0.97 | AG: | 10.5 |
| LQ: | 7.85 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 341 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

