How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | V: | 4.26 in |
| T: | 2.25 | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | BE: | 0.38 in |
| BD: | 5.88 | G: | 3.63 |
| AA: | 15.19 | AJ: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

