How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AK: | 4.5 |
| AJ: | 5.88 | AA: | 15.19 |
| LQ: | 7.85 in | T: | 2.25 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| LL: | 5.25 in | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| V: | 4.26 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 6.76 |
| H: | 0.53 in | AF: | 0.38 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Product Type: | Right Angle |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

