How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| P: | 4.62 in | BD: | 5.88 |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| G: | 3.63 | D: | 4.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | T: | 2.25 |
| AG: | 10.5 | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 52YF |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Bore Code: | 36 |
| Output Key: | 1/2 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

