How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| T: | 2.25 | I: | 7.5 in |
| D: | 4.88 | AK: | 4.5 |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| AB: | 6.76 | LQ: | 7.85 in |
| BF: | 0.41 | AG: | 10.5 |
| BD: | 5.88 | G: | 3.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Model Code: | 52YF | Ratio: | 60:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Bore Code: | 36 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

