Grove Gear 52YF-1-2.250-140TC-60-L9
Part #:52YF-1-2.250-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 4.26 in |
| AB: | 6.76 | BF: | 0.41 |
| P: | 4.62 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.38 | D: | 4.88 |
| AG: | 10.5 | AJ: | 5.88 |
| AE2: | 0.97 | H: | 0.53 in |
| T: | 2.25 | I: | 7.5 in |
| LQ: | 7.85 in | LL: | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Output Diameter (in): | 2.25 in | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

