How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | G: | 3.63 |
| D: | 4.88 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| T: | 2.25 | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| I: | 7.5 in | BE: | 0.38 in |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Ratio: | 7.5:1 |
| Model Code: | 52YF | Bore Code: | 36 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

