How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ: | 7.85 in |
| T: | 2.25 | P: | 4.62 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| AK: | 4.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

