How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.25 |
| D: | 4.88 | P: | 4.62 in |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.63 |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | LQ: | 7.85 in |
| BE: | 0.38 in | AA: | 15.19 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 140TC |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 52YF |
| Series Code: | OE | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Bore Code: | 36 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

