How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| BD: | 9 | AB: | 6.76 |
| AG: | 10.5 | I: | 7.5 in |
| AK: | 8.5 | AF: | 0.38 |
| V: | 4.26 in | AJ: | 7.25 |
| AA: | 15.19 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| G: | 3.63 | BF: | 0.53 |
| D: | 4.88 | T: | 2.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Series Code: | OE |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.00 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.4 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

