How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| BE1: | 0.5 in | AF: | 0.38 |
| I: | 7.5 in | AE2: | 0.97 |
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.53 | D: | 4.88 |
| LQ1: | 8.61 in | T: | 2.25 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

