How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 7.25 |
| H: | 0.53 in | V: | 4.26 in |
| LQ1: | 8.61 in | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| AB: | 6.76 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| T: | 2.25 | D: | 4.88 |
| P: | 4.62 in | AF: | 0.38 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Ratio: | 10:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

