How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2.25 |
| BE1: | 0.5 in | D: | 4.88 |
| AB: | 6.76 | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| AJ: | 7.25 | AA: | 15.19 |
| P: | 4.62 in | H: | 0.53 in |
| BF: | 0.53 | G: | 3.63 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Diameter (in): | 2.25 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Assembly: | YF-1 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

