How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2.25 | AA: | 15.19 |
| AB: | 6.76 | P: | 4.62 in |
| BD: | 9 | BF: | 0.53 |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 17.5 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.25 in |
| Output Key: | 1/2 X 3.00 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

