How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AK: | 8.5 |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| T: | 2.25 | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 15:1 | Output Diameter (in): | 2.25 in |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Output RPM: | 117 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 14.3 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

