How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | V: | 4.26 in |
| AE2: | 0.97 | AB: | 6.76 |
| T: | 2.25 | AG: | 10.5 |
| D: | 4.88 | BF: | 0.53 |
| AK: | 8.5 | G: | 3.63 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| BD: | 9 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

