How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AK: | 8.5 | BD: | 9 |
| I: | 7.5 in | BF: | 0.53 |
| AG: | 10.5 | BE1: | 0.5 in |
| LL: | 5.25 in | V: | 4.26 in |
| LQ1: | 8.61 in | D: | 4.88 |
| AE2: | 0.97 | T: | 2.25 |
| AJ: | 7.25 | P: | 4.62 in |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

